Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 5.400 | |
| A dimension MM | 137.300 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Catalog Item | 1F40794-2020-S | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.800 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 3.390 | |
| Drop dimension MM | 86.00 | |
| End size 1 | -20 | -20 |
| End type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 3.050 | |
| Hose cut off factor MM | 77.400 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 0.990 | |
| Inside diameter MM | 25.200 | |
| Product height in | 3.390 | |
| Product height mm | 86.106 | |
| Product length in | 5.400 | |
| Product length mm | 137.160 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.528 | |
| Product width mm | 38.811 | |
| Series | 1A/Z SERIES | 1A/Z Series |