Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 5.400 | |
| A dimension MM | 137.160 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 1F40794-2020-SX | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.800 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 3.390 | |
| Drop dimension MM | 86.11 | |
| End size 1 | -20 | -20 |
| End Type 1 | MALE 37 DEGREE | Male 37 degree |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 3.050 | |
| Hose cut off factor MM | 77.470 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 0.990 | |
| Inside diameter MM | 25.146 | |
| Product height in | 3.390 | |
| Product height mm | 86.106 | |
| Product length in | 5.400 | |
| Product length mm | 137.160 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.528 | |
| Series | 4S/6S | 4S/6S |
| Thread sealant | NO | No |