Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 9.140 | |
| A dimension MM | 232.300 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Catalog Item | 1F40802-4032-S | |
| Compatible hose ID IN | 2.000 | |
| Compatible hose ID MM | 50.800 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 4.720 | |
| Drop dimension MM | 120.0 | |
| End connection torque | 96-111 LB-FT(110-150 NM) | 96-111 lb-ft(110-150 Nm) |
| End size 1 | -40 | -40 |
| End Type 1 | SPLIT FLANGE CODE 61 | Split flange code 61 |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 5.600 | |
| Hose cut off factor MM | 142.300 | |
| Hose size | -32 | -32 |
| Inside diameter IN | 1.660 | |
| Inside diameter MM | 42.100 | |
| Product height in | 4.720 | |
| Product height mm | 119.888 | |
| Product length in | 9.146 | |
| Product length mm | 232.300 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 3.310 | |
| Product width mm | 84.074 | |
| Series | 1A/Z SERIES | 1A/Z Series |