Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.496 | |
| A dimension MM | 88.810 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 1.125 | |
| Backup hex size MM | 28.575 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F40837A1010-S | |
| Compatible hose ID IN | 0.620 | |
| Compatible hose ID MM | 15.900 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.125 | |
| End connection torque | 55-70 LB-FT(75-95 NM) | 55-70 lb-ft(75-95 Nm) |
| End size 1 | -10 | -10 |
| End Type 1 | MALE 37 DEGREE BULKHEAD | Male 37 degree bulkhead |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 2.205 | |
| Hose cut off factor MM | 56.010 | |
| Hose size | -10 | -10 |
| Inside diameter IN | 0.488 | |
| Inside diameter MM | 12.390 | |
| Product height in | 1.125 | |
| Product height mm | 28.575 | |
| Product length in | 3.496 | |
| Product length mm | 88.798 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.125 | |
| Product width mm | 28.575 | |
| Series | 1A/Z SERIES | 1A/Z Series |
| Thread size 1 | 7/8-14 UNF | 7/8-14 UNF |