Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.530 | |
| A dimension MM | 38.800 | |
| Angle shape | STRAIGHT | Straight |
| Catalog Item | 1F40897-0203-S | |
| Compatible hose ID IN | 0.190 | |
| Compatible hose ID MM | 4.800 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -2 | -2 |
| End type 1 | MALE PIPE NPSM BULKHEAD | Male pipe NPSM bulkhead |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 0.839 | |
| Hose cut off factor MM | 21.300 | |
| Hose size | -3 | -3 |
| Inside diameter IN | 0.102 | |
| Inside diameter MM | 2.600 | |
| Product height in | 0.500 | |
| Product height mm | 12.700 | |
| Product length in | 1.530 | |
| Product length mm | 38.862 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.500 | |
| Product width mm | 12.700 | |
| Series | 1A/Z SERIES | 1A/Z Series |
| Thread size 1 | 1/8-27 NPSM | 1/8-27 NPSM |