Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.960 | |
| A dimension MM | 125.984 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 1F50556-2516-C | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 2.400 | |
| Drop dimension MM | 60.96 | |
| End size 1 | -25 | -25 |
| End Type 1 | 24 DEG. DKO SWIVEL LIGHT DUTY | 24 deg. DKO swivel light duty |
| Finish plating | PASSIVATE | Passivate |
| Hose cut off factor IN | 3.130 | |
| Hose cut off factor MM | 79.502 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.760 | |
| Inside diameter MM | 19.304 | |
| Product height in | 2.400 | |
| Product height mm | 60.960 | |
| Product length in | 4.960 | |
| Product length mm | 125.984 | |
| Product material | 316 STAINLESS STEEL | 316 Stainless steel |
| Product width in | 1.315 | |
| Product width mm | 33.401 | |
| Series | 4S/6S | 4S/6S |
| Thread sealant | NO | No |