Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 6.260 | |
| A dimension MM | 159.000 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 1F50556-3220-S | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.800 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 3.110 | |
| Drop dimension MM | 78.99 | |
| End size 1 | -32 | -32 |
| End type 1 | 24 DEG. DKO SWIVEL LIGHT DUTY | 24 deg. DKO swivel light duty |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 3.900 | |
| Hose cut off factor MM | 99.060 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 0.990 | |
| Inside diameter MM | 25.146 | |
| Product material | CARBON STEEL | Carbon steel |
| Series | 4S/6S | 4S/6S |