Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.490 | |
| A dimension MM | 63.246 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F90014-2712-S | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -27 | -27 |
| End type 1 | FEMALE GAZ GLOBESEAL SWIVEL | Female GAZ globeseal swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.300 | |
| Hose cut off factor MM | 33.020 | |
| Hose size | -12 | -12 |
| Inside diameter MM | 15.392 | |
| Product height in | 1.310 | |
| Product height mm | 33.274 | |
| Product length in | 2.490 | |
| Product length mm | 63.246 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.310 | |
| Series | 1W | 1W |
| Thread sealant | NO | No |