Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 0.740 | |
| A dimension MM | 18.800 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F90016M22-S | |
| Compatible hose ID IN | 1.380 | |
| Compatible hose ID MM | 34.900 | |
| Construction Style | REUSABLE | Reusable |
| End size 1 | -22 | -22 |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose size | -22 | -22 |
| Inside diameter IN | 1.120 | |
| Product height in | 1.420 | |
| Product height mm | 36.068 | |
| Product length in | 0.740 | |
| Product length mm | 18.796 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.420 | |
| Thread sealant | NO | No |