Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.700 | |
| A dimension MM | 94.200 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F90048-2516AB | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -25 | -25 |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose cut off factor IN | 2.620 | |
| Hose cut off factor MM | 66.650 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.760 | |
| Inside diameter MM | 19.500 | |
| Product height in | 1.457 | |
| Product height mm | 37.000 | |
| Product length in | 3.709 | |
| Product length mm | 94.201 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.457 | |
| Product width mm | 37.000 | |
| Series | 1A/Z SERIES | 1A/Z Series |
