Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 10.250 | |
| A dimension MM | 260.400 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 1F90121-3232-S | |
| Compatible hose ID IN | 2.000 | |
| Compatible hose ID MM | 50.800 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 2.130 | |
| Drop dimension MM | 54.10 | |
| End size 1 | -32 | -32 |
| End Type 1 | FEMALE BSPP SWIVEL | Female BSPP swivel |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 6.170 | |
| Hose cut off factor MM | 156.718 | |
| Hose size | -32 | -32 |
| Inside diameter IN | 0.660 | |
| Inside diameter MM | 16.764 | |
| Product height in | 2.130 | |
| Product height mm | 54.102 | |
| Product length in | 10.250 | |
| Product length mm | 260.350 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.810 | |
| Series | 4S/6S | 4S/6S |
| Thread sealant | NO | No |