Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 1FLW-56-102X7RZ | |
| Complete connector | YES | Yes |
| End size 1 | -56 | -56 |
| End size 2 | -10 | -10 |
| End Type 1 | SPLIT FLANGE CODE 61 | Split flange code 61 |
| End type 2 | MALE BRAZE, METRIC TUBING | Male braze, metric tubing |
| Finish plating | ZINC | Zinc |
| Item type | ADAPTER-STRAIGHT | Adapter-straight |
| Product material | CARBON STEEL | Carbon steel |
| Product serial name | 1FLW | 1FLW |
| Seal material | NITRILE (NBR) | Nitrile (NBR) |
| Special requirement | SPECIAL_REQUIREMENT | SPECIAL_REQUIREMENT |
| Thread sealant | NO | No |
