Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.180 | |
| A dimension MM | 29.970 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 1G10 | |
| Compatible hose ID IN | 0.620 | |
| Compatible hose ID MM | 15.900 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -10 | -10 |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose size | -10 | -10 |
| Inside diameter IN | 1.070 | |
| Inside diameter MM | 27.350 | |
| Product height in | 0.560 | |
| Product height mm | 14.224 | |
| Product length in | 2.000 | |
| Product length mm | 50.800 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.560 | |
| Product width mm | 14.224 | |
| Series | OTC | OTC |
| Sub brand | HANSEN | Hansen |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146097538 |
| Proposition 65 | Cancer and Reproductive Harm |
