
Aeroquip by Danfoss
1G10FJA10
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
1G10FJA10
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | 60 Degree |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID | .625 in |
| Construction style | Crimp |
| Drop dimension | .59 |
| End gender 1 | Male |
| End Size 1 | 7/8 IN |
| End type 1 | SAE 37 |
| End type 2 | Line/Hose/Tube |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life |
| Finish/plating | Dura-Kote |
| Hex Size 1 | 1.06 in |
| Hose cut-off factor | 1.78 in |
| Hose dash size | -10 |
| Inside diameter | .46 in |
| Item type | Fitting Assembly |
| Packaged Height | 14 in |
| Packaged Length | 7 in |
| Packaged Volume | 882 in³ |
| Packaged Weight | .795 lb |
| Packaged Width | 9 in |
| Product Height | 1.12 in |
| Product Length/Depth | 3.47 in |
| Product material | Carbon steel |
| Product Type | Crimp Hose Fittings |
| Product Volume | 4.547 in³ |
| Product Weight | .308 lb |
| Product Width | 1.17 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | 7/8-14 |
| Trade Name | 1G Series |