![Hose Fittings 1GA10FRC10 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213542%2FID432874692686-0101_preview.jpg&w=1920&q=75)
Aeroquip by Danfoss
1GA6FRC8
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
1GA6FRC8
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID | .5 in |
| Compatible hoses | 2583, 2661, FC318, FC466, FC498, FC598, FC619, FC699 |
| Construction style | Crimp |
| Drop dimension | 2.13 |
| End gender 1 | Female |
| End Size 1 | 11/16 IN |
| End type 1 | ORS |
| End type 2 | Line/Hose/Tube |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life |
| Finish/plating | Dura-Kote |
| Hex Size 1 | .81 in |
| Hose cut-off factor | 1.385 in |
| Hose dash size | -8 |
| Inside diameter | .26 in |
| Item type | Fitting Assembly |
| Packaged Weight | .245 lb |
| Product Height | 3.03 in |
| Product Length/Depth | 2.96 in |
| Product material | Carbon steel |
| Product Type | Crimp Hose Fittings |
| Product Volume | 9.686 in³ |
| Product Weight | .245 lb |
| Product Width | 1.08 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | 11/16-16 |
| Trade Name | 1G Series |