Product specifications
Characteristic | Value | Description |
|---|---|---|
| Bend radius min (inch) | 1.770 | |
| Bend radius min (mm) | 44.958 | |
| Burst pressure (bar) | 1448 | |
| Burst pressure (psi) | 21000 | |
| Catalog Item | 1H902-04 | |
| Color | BLACK | Black |
| Construction | 2 WIRE BRAID | 2 Wire Braid |
| Cover material | NITRILE BLEND (NBR BLEND) | Nitrile Blend (NBR Blend) |
| Cover_style | SMOOTH | Smooth |
| Cover_type | EXTRUDED | Extruded |
| Factory_crimp | NO | No |
| Inner_tube_color | BLACK | Black |
| Inner_tube_type | EXTRUDED | Extruded |
| Inside diameter (inch) | 0.25 | |
| Inside diameter (mm) | 6.35 | |
| Outside diameter (inch) | 0.54 | |
| Outside diameter (mm) | 13.72 | |
| Package form | BULK | Bulk |
| Series | 1H902 SERIES | 1H902 SERIES |
| Size | -4 | -4 |
| Tube material | NITRILE (NBR) | Nitrile (NBR) |
| Tube wall thickness (inch) | 0.14 | |
| Tube wall thickness (mm) | 3.68 | |
| Working pressure max (bar) | 362 | |
| Working pressure max (psi) | 5250 | |
| Working temperature max (C) | 49 | |
| Working temperature max (F) | 120.0 | |
| Working temperature min (C) | -40 | |
| Working temperature min (F) | -40.0 |
