Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | GENERAL INDUSTRIAL USEHYDRAULIC SYSTEMSPETROLEUM BASED FLUIDSWATER BASED FLUIDS | General industrial useHydraulic systemsPetroleum based fluidsWater based fluids |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 1N000685-01 | |
| Certifications | BWBDNVMSHA APPROVEDUSCG | BWBDNVMSHA ApprovedUSCG |
| Compliances | EN857 1SC | EN857 1SC |
| Fitting angle shape 1 | S | Straight |
| Fitting angle shape 2 | S | Straight |
| Fitting end size 1 | 06 | Size 06 |
| Fitting end size 2 | 06 | Size 06 |
| Fitting hex | M | Fitting(s) to have metric nut hex and/or nipple hex |
| Fitting material | CY | Zinc plated steel, O-ring not included |
| Fitting series | 2P | Winner 2 piece crimp |
| HA Length UOM | M | Metric mm |
| Hose series | EC115 SERIES | EC115 Series |
| Legacy fitting part number 1 | 14211-06-06XZ | |
| Legacy fitting part number 2 | 24211D-06-06SMZ | |
| Overall length IN | 9.8 | |
| Overall length MM | 248 | |
| Thread size 2 | 11/16-16 UN | 11/16-16 UN |