Product specifications
Characteristic | Value |
|---|---|
| Application | Fire resistant fluidsFuel and lube oilsGasolineIndustrial SystemsPetroleum based fluidsWater |
| Brand | Danfoss |
| Certifications | MSHA ApprovedUSCG |
| Compliances | EN857 1SCSAE 100R2AT |
| Fitting angle shape 1 | Straight |
| Fitting angle shape 2 | Straight |
| Fitting end size 1 | Size 10 |
| Fitting end size 2 | Size 10 |
| Fitting hex | Fitting(s) to have metric nut hex and/or nipple hex |
| Fitting material | Dura-Kote Zinc Plated Steel |
| Fitting series | TTC - through the cover |
| HA Length UOM | Metric mm |
| Hose series | FC510 Series |
| Hose size | Size 06 |
| Legacy fitting part number 1 | DKO-L 24deg Male light duty, Straight, Dura-Kote Zinc Plated Steel |
| Legacy fitting part number 2 | DKO-L 24deg Male light duty, Straight, Dura-Kote Zinc Plated Steel |
| Overall length IN | 43.9 |
| Overall length MM | 1115 |
| Thread size 1 | M18x1.5 |
| Thread size 2 | M18x1.5 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |