Product specifications
Characteristic | Value |
|---|---|
| Application | High pressure hydraulicsLubricating oilsPetroleum based fluidsWaterWater-glycol systems |
| Certifications | ABS CertifiedBVBWBDNVEN45545LR |
| Compliances | EN856 4SP |
| Fitting angle shape 1 | Straight |
| HA Length UOM | Metric mm |
| Hose series | GH425 Series |
| Hose size | Size 12 |
| Overall length IN | 226.4 |
| Overall length MM | 5750 |
| Thread size 1 | M30x2 |