Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | CRUDE OILDIESEL FUELGASOLINELUBRICATING OILS | Crude oilDiesel fuelGasolineLubricating oils |
| Certifications | ASTM D380ASTM D6751EN2240EN412 | ASTM D380ASTM D6751EN2240EN412 |
| Fitting angle shape 1 | S | Straight |
| Fitting angle shape 2 | B | 90° Elbow standard drop |
| Fitting drop dimension 2 IN | 1.8 | |
| Fitting drop dimension 2 MM | 47.0 | |
| Fitting end size 1 | 12 | Size 12 |
| Fitting end size 2 | 16 | Size 16 |
| Fitting hex | M | Fitting(s) to have metric nut hex and/or nipple hex |
| Fitting material | CS | Dura-Kote Zinc Plated Steel |
| Fitting series | 1G | OTC - over the cover |
| HA Length UOM | M | Metric mm |
| Hose series | GH100 SERIES | GH100 Series |
| Hose size | 10 | Size 10 |
| Legacy fitting part number 1 | 1G12DL10 | |
| Legacy fitting part number 2 | 1G16DLB10 | |
| Overall length IN | 72.8 | |
| Overall length MM | 1850 | |
| Thread size 2 | M26X1.5 | M26x1.5 |