Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | HYDRAULIC SYSTEMSLUBRICATING OILSPETROLEUM BASED FLUIDSWATERWATER-GLYCOL SYSTEMS | Hydraulic systemsLubricating oilsPetroleum based fluidsWaterWater-glycol systems |
| Catalog Item | 1N02317EFF00650 | |
| Certifications | ABS CERTIFIEDBVDNVLRMSHA APPROVEDRINAUSCG | ABS CertifiedBVDNVLRMSHA ApprovedRINAUSCG |
| Compliances | EN857 1SCISO 1436-1SAE 100R17 | EN857 1SCISO 1436-1SAE 100R17 |
| Fitting angle shape 1 | S | Straight |
| Fitting angle shape 2 | S | Straight |
| Fitting end size 1 | 06 | Size 06 |
| Fitting end size 2 | 08 | Size 08 |
| Fitting Hex | M | Fitting(s) to have metric nut hex and/or nipple hex |
| Fitting Material | CZ | Zinc Plated Steel |
| Fitting series | 2P | Winner 2 piece crimp |
| HA Length UOM | M | Metric mm |
| Hose Series | GH681 SERIES | GH681 Series |
| Hose size | 05 | Size 05 |
| Legacy fitting part number 1 | 20411-14-05WZ | |
| Legacy fitting part number 2 | 20411-16-05TZ | |
| Overall length IN | 25.6 | |
| Overall length MM | 650 | |
| Thread size 1 | M14X1.5 | M14x1.5 |
| Thread size 2 | M14X1.5 | M14x1.5 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |