Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | AIRCHEMICAL TRANSFERCRUDE OILFUELGASOLINEHYDRAULIC SYSTEMSLUBRICATING OILSWATER | AirChemical transferCrude oilFuelGasolineHydraulic systemsLubricating oilsWater |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 1N02397MMM07881 | |
| Certifications | MSHA APPROVED | MSHA Approved |
| Compliances | SAE 100R4 | SAE 100R4 |
| Fitting angle shape 1 | S | Straight |
| Fitting angle shape 2 | S | Straight |
| Fitting end size 1 | 16 | Size 16 |
| Fitting end size 2 | 16 | Size 16 |
| Fitting hex | M | Fitting(s) to have metric nut hex and/or nipple hex |
| Fitting material | CZ | Zinc Plated Steel |
| Fitting series | 2P | Winner 2 piece crimp |
| HA Certificate of compliance | NONE | None |
| HA Length UOM | M | Metric mm |
| HA Packaging | X | Standard Packaging |
| Hose series | WH004 SERIES | WH004 Series |
| Hose size | 16 | Size 16 |
| Legacy fitting part number 1 | 14211-16-16Z | |
| Legacy fitting part number 2 | 24211D-16-16SMZ | |
| Overall length IN | 310.3 | |
| Overall length MM | 7881 | |
| Thread size 2 | 1 7/16-12 UN | 1 7/16-12 UN |