Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | HYDRAULIC SYSTEMSLUBRICATING OILSPETROLEUM BASED FLUIDSWATER-GLYCOL SYSTEMS | Hydraulic systemsLubricating oilsPetroleum based fluidsWater-glycol systems |
| Catalog Item | 1N02703NNN04400 | |
| Certifications | ABS CERTIFIEDDNV | ABS CertifiedDNV |
| Compliances | EN857 2SCISO 11237-1SAE 100R16 | EN857 2SCISO 11237-1SAE 100R16 |
| Fitting angle shape 1 | A | 45° Elbow |
| Fitting angle shape 2 | S | Straight |
| Fitting drop dimension 1 IN | 1.5 | |
| Fitting drop dimension 1 MM | 39.0 | |
| Fitting end size 1 | 32 | Size 32 |
| Fitting end size 2 | 32 | Size 32 |
| Fitting hex | M | Fitting(s) to have metric nut hex and/or nipple hex |
| Fitting material | CS | Dura-Kote Zinc Plated Steel |
| Fitting series | 1A | TTC - through the cover |
| HA Length UOM | M | Metric mm |
| Hose series | EC881B SERIES | EC881B Series |
| Hose size | 20 | Size 20 |
| Legacy fitting part number 1 | 1A32DKA20.039 | |
| Legacy fitting part number 2 | 1A32DL20 | |
| Overall length IN | 173.2 | |
| Overall length MM | 4400 | |
| Thread size 2 | M45X2 | M45x2 |