Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.030 |
| A dimension MM | 127.800 |
| Angle shape | 45 Degree |
| Backup hex size IN | 1.690 |
| Backup hex size MM | 42.900 |
| Brand | Danfoss |
| Catalog Item | 1RA16FJA16 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Compatible hoses | H180 |
| Construction Style | Reusable |
| Drop dimension IN | 1.000 |
| Drop dimension MM | 27.00 |
| End connection hex size IN | 1.500 |
| End connection hex size MM | 38.100 |
| End connection torque | 108-113 lb-ft(148-154 Nm) |
| End size 1 | -16 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.970 |
| Hose cut off factor MM | 75.438 |
| Hose size | -16 |
| Inside diameter IN | 0.760 |
| Inside diameter MM | 19.304 |
| Product height in | 1.070 |
| Product height mm | 27.178 |
| Product length in | 5.030 |
| Product length mm | 127.762 |
| Product material | Carbon steel |
| Product width in | 1.693 |
| Product width mm | 43.002 |
| Series | 1A/Z Series |
| Thread size 1 | 1 5/16-12 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146193339 |