Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.850 | |
| A dimension MM | 97.800 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1S10MCA10 | |
| Compatible hose ID IN | 0.630 | |
| Compatible hose ID MM | 16.002 | |
| Compatible hoses | 2781 | 2781 |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1 | |
| Drop dimension MM | 34 | |
| End size 1 | -10 | -10 |
| End Type 1 | MALE STC CONNECTOR | Male STC connector |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 2.690 | |
| Hose cut off factor MM | 68.326 | |
| Hose size | -10 | -10 |
| Product material | CARBON STEEL | Carbon steel |
| Seal material | HYDROGENATED NITRILE (HNBR) | Hydrogenated Nitrile (HNBR) |
| Series | 1S | 1S |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146133007 |