Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.685 | |
| A dimension MM | 93.600 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1S12FLA10 | |
| Compatible hose ID IN | 0.620 | |
| Compatible hose ID MM | 15.900 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1.000 | |
| Drop dimension MM | 25.40 | |
| End connection torque | 50-60 LB-FT(68-78 NM) | 50-60 lb-ft(68-78 Nm) |
| End size 1 | -12 | -12 |
| End Type 1 | SPLIT FLANGE CODE 62 | Split flange code 62 |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 2.527 | |
| Hose cut off factor MM | 64.186 | |
| Hose size | -10 | -10 |
| Inside diameter IN | 0.503 | |
| Inside diameter MM | 12.776 | |
| Product height in | 1.000 | |
| Product height mm | 25.400 | |
| Product length in | 3.685 | |
| Product length mm | 93.600 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.500 | |
| Product width mm | 38.100 | |
| Series | 1A/Z SERIES | 1A/Z Series |
| Thread sealant | NO | No |