Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.378 | |
| A dimension MM | 60.400 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1S12LM6AR | |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 9.500 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -12 | -12 |
| End Type 1 | STANDPIPE MILLIMETRIQUE | Standpipe Millimetrique |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose cut off factor IN | 1.382 | |
| Hose cut off factor MM | 35.103 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.260 | |
| Inside diameter MM | 6.604 | |
| Product height in | 0.709 | |
| Product height mm | 18.009 | |
| Product length in | 2.378 | |
| Product length mm | 60.401 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.709 | |
| Product width mm | 18.009 | |
| Series | 1A/Z SERIES | 1A/Z Series |
| Thread sealant | NO | No |