Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.940 | |
| A dimension MM | 74.600 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1S12MC12 | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.050 | |
| Compatible hoses | 2781 | 2781 |
| Construction Style | CRIMP | Crimp |
| End size 1 | -12 | -12 |
| End Type 1 | MALE STC CONNECTOR, FORMED | Male STC connector, formed |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 1.750 | |
| Hose cut off factor MM | 44.400 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.610 | |
| Inside diameter MM | 15.500 | |
| Product height in | 1.260 | |
| Product height mm | 32.004 | |
| Product length in | 2.940 | |
| Product length mm | 74.676 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.260 | |
| Product width mm | 32.004 | |
| Seal material | HYDROGENATED NITRILE (HNBR) | Hydrogenated Nitrile (HNBR) |
| Series | 1S | 1S |