Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.634 | |
| A dimension MM | 66.904 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1S15LM8AR | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -15 | -15 |
| End Type 1 | STANDPIPE MILLIMETRIQUE | Standpipe Millimetrique |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose cut off factor IN | 1.465 | |
| Hose cut off factor MM | 37.211 | |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.374 | |
| Inside diameter MM | 9.500 | |
| Product height in | 0.817 | |
| Product height mm | 20.752 | |
| Product length in | 2.634 | |
| Product length mm | 66.904 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width mm | 20.752 | |
| Series | 1A/Z SERIES | 1A/Z Series |
| Thread sealant | NO | No |