Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.882 | |
| A dimension MM | 73.200 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1S16BB16 | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Compatible hoses | 2781 | 2781 |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.614 | |
| End connection hex size MM | 41.000 | |
| End size 1 | -16 | -16 |
| End Type 1 | MALE BSP DIN 3852 FORM B | Male BSP DIN 3852 form B |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 1.527 | |
| Hose cut off factor MM | 38.800 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.819 | |
| Inside diameter MM | 20.800 | |
| Product height in | 1.600 | |
| Product height mm | 40.640 | |
| Product length in | 2.880 | |
| Product length mm | 73.152 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.600 | |
| Product width mm | 40.640 | |
| Series | 1S | 1S |
| Thread size 1 | G 1 | G 1 |
