Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.314 | |
| A dimension MM | 58.800 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 1.260 | |
| Backup hex size MM | 32.004 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1S16DL12 | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.050 | |
| Compatible hoses | 2781 | 2781 |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.260 | |
| End connection hex size MM | 32.000 | |
| End size 1 | -16 | -16 |
| End Type 1 | 24 DEG. DKO SWIVEL LIGHT DUTY | 24 deg. DKO swivel light duty |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose cut off factor IN | 1.125 | |
| Hose cut off factor MM | 28.600 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.610 | |
| Inside diameter MM | 15.500 | |
| Product height in | 1.450 | |
| Product height mm | 36.830 | |
| Product length in | 2.310 | |
| Product length mm | 58.674 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.260 | |
| Product width mm | 32.004 | |
| Seal material | NITRILE (NBR) | Nitrile (NBR) |
| Series | 1S | 1S |
| Thread size 1 | M26X1.5 | M26x1.5 |
