Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.873 | |
| A dimension MM | 99.300 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1S16FLB12 | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.050 | |
| Compatible hoses | 2781 | 2781 |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 2 | |
| Drop dimension MM | 60 | |
| End size 1 | -16 | -16 |
| End type 1 | SPLIT FLANGE CODE 61 | Split flange code 61 |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 2.816 | |
| Hose cut off factor MM | 72.200 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.605 | |
| Inside diameter MM | 15.500 | |
| Product height in | 2.370 | |
| Product height mm | 60.198 | |
| Product length in | 4.030 | |
| Product length mm | 102.362 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.750 | |
| Product width mm | 44.450 | |
| Series | 1S | 1S |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146133052 |
