Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.642 | |
| A dimension MM | 117.900 | |
| Angle shape | 22.5 DEGREE | 22.5 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1S16FLD16 | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 0.450 | |
| Drop dimension MM | 11.43 | |
| End connection torque | 50-60 LB-FT(68-78 NM) | 50-60 lb-ft(68-78 Nm) |
| End size 1 | -16 | -16 |
| End Type 1 | SPLIT FLANGE CODE 61 | Split flange code 61 |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 3.290 | |
| Hose cut off factor MM | 83.566 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.759 | |
| Inside diameter MM | 19.300 | |
| Product height in | 0.449 | |
| Product height mm | 11.405 | |
| Product length in | 4.642 | |
| Product length mm | 117.900 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.750 | |
| Product width mm | 44.450 | |
| Series | 1S | 1S |