Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.598 | |
| A dimension MM | 91.400 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 1.614 | |
| Backup hex size MM | 41.000 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1S16KF16 | |
| Compatible hose ID IN | 1.000 | |
| Compatible hoses | 2781 | 2781 |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.614 | |
| End connection hex size MM | 41.000 | |
| End size 1 | -16 | -16 |
| End Type 1 | FEMALE JIS KAWASAKI, KOMATSU | Female JIS Kawasaki, Komatsu |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 2.244 | |
| Hose cut off factor MM | 57.000 | |
| Inside diameter IN | 0.814 | |
| Inside diameter MM | 20.700 | |
| Product height in | 1.610 | |
| Product height mm | 40.894 | |
| Product length in | 3.590 | |
| Product length mm | 91.186 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.610 | |
| Product width mm | 40.894 | |
| Series | 1S | 1S |
| Thread size 1 | M33X1.5 | M33x1.5 |
