Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.394 | |
| A dimension MM | 86.200 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 1.960 | |
| Backup hex size MM | 50.000 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1S20BP20 | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.750 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.960 | |
| End connection torque | 170-192 LB-FT(230-260 NM) | 170-192 lb-ft(230-260 Nm) |
| End size 1 | -20 | -20 |
| End Type 1 | MALE BSPP 60 DEGREE CONE | Male BSPP 60 degree cone |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 1.662 | |
| Hose cut off factor MM | 42.215 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 1.043 | |
| Inside diameter MM | 26.492 | |
| Product height in | 1.968 | |
| Product height mm | 49.987 | |
| Product length in | 3.394 | |
| Product length mm | 86.200 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.968 | |
| Product width mm | 49.987 | |
| Series | 1A/Z SERIES | 1A/Z Series |
| Thread sealant | NO | No |