Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.787 | |
| A dimension MM | 96.200 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1S20BT20 | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.750 | |
| Compatible hoses | 2781 | 2781 |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.811 | |
| End connection hex size MM | 46.000 | |
| End size 1 | -20 | -20 |
| End type 1 | MALE PIPE BSPT | Male pipe BSPT |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 2.055 | |
| Hose cut off factor MM | 52.200 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 1.047 | |
| Inside diameter MM | 26.600 | |
| Product height in | 1.810 | |
| Product height mm | 45.974 | |
| Product length in | 3.790 | |
| Product length mm | 96.266 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.810 | |
| Product width mm | 45.974 | |
| Series | 1S | 1S |
| Thread size 1 | R 1 1/4 | R 1 1/4 |