Aeroquip by Danfoss
1S20FHB20.077
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
1S20FHB20.077
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 90 Degree | |
| Brand | Aeroquip by Danfoss | |
| Compatible hose ID | 1.25 in | |
| Compatible hoses | 2781 | |
| Construction style | Crimp | |
| Drop dimension | 3.03 | |
| End type 1 | Flanged | |
| End type 2 | Line/Hose/Tube | |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life | |
| Finish/plating | DURA-KOTE | |
| Hose cut-off factor | 2.98 in | |
| Hose dash size | -20 | |
| Inside diameter | 1.05 in | |
| Item type | Nipple Assembly | |
| Product Height | 3.89 in | |
| Product Length/Depth | 5.77 in | |
| Product material | Carbon Steel | |
| Product Type | Crimp Hose Fittings | |
| Product Volume | 47.584 in³ | |
| Product Weight | 1.3 lb | |
| Product Width | 2.12 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Trade Name | 1S Series |