Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.900 | |
| A dimension MM | 99.000 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 2.360 | |
| Backup hex size MM | 59.944 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1S24FJ24 | |
| Compatible hose ID IN | 1.500 | |
| Compatible hose ID MM | 38.100 | |
| Compatible hoses | 2781 | 2781 |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 2.360 | |
| End connection torque | 158-167 LB-FT(216-227 NM) | 158-167 lb-ft(216-227 Nm) |
| End size 1 | -24 | -24 |
| End Type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 2.070 | |
| Hose cut off factor MM | 52.700 | |
| Hose size | -24 | -24 |
| Inside diameter IN | 1.260 | |
| Inside diameter MM | 32.000 | |
| Product height in | 2.720 | |
| Product height mm | 69.088 | |
| Product length in | 3.900 | |
| Product length mm | 99.060 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.360 | |
| Product width mm | 59.944 | |
| Series | 1S | 1S |
| Thread size 1 | 1 7/8-12 UN | 1 7/8-12 UN |
