Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.827 | |
| A dimension MM | 97.220 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1S24FL16 | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Compatible hoses | 2781 | 2781 |
| Construction Style | CRIMP | Crimp |
| End size 1 | -24 | -24 |
| End Type 1 | SPLIT FLANGE CODE 61 | Split flange code 61 |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 2.170 | |
| Hose cut off factor MM | 55.320 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.818 | |
| Inside diameter MM | 20.800 | |
| Product height in | 2.380 | |
| Product height mm | 60.452 | |
| Product length in | 3.830 | |
| Product length mm | 97.282 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.380 | |
| Product width mm | 60.452 | |
| Series | 1S | 1S |