Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.184 | |
| A dimension MM | 106.280 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Compatible hose ID IN | 1.500 | |
| Compatible hose ID MM | 38.100 | |
| Compatible hoses | 2781 | 2781 |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.970 | |
| End connection hex size MM | 50.038 | |
| End size 1 | -24 | -24 |
| End type 1 | MALE PIPE (NPTF) | Male pipe (NPTF) |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hex size 1 IN | 1.970 | |
| Hex size 1 MM | 50.038 | |
| Hose cut off factor IN | 1.015 | |
| Hose cut off factor MM | 25.780 | |
| Hose size | -24 | -24 |
| Inside diameter IN | 8.600 | |
| Inside diameter MM | 2.200 | |
| Product height in | 2.270 | |
| Product height mm | 57.658 | |
| Product length in | 4.180 | |
| Product length mm | 106.172 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.970 | |
| Product width mm | 50.038 | |
| Series | 1S | 1S |
| Thread size 1 | 1 1/2-11 1/2 NPTF | 1 1/2-11 1/2 NPTF |
