Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.311 | |
| A dimension MM | 109.500 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Backup hex size IN | 1.810 | |
| Backup hex size MM | 45.974 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1S25ADB16 | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Compatible hoses | 2781 | 2781 |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 3 | |
| Drop dimension MM | 68 | |
| End connection hex size IN | 1.810 | |
| End size 1 | -25 | -25 |
| End Type 1 | FEMALE GLOBESEAL 60 SWIVEL | Female globeseal 60 swivel |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose cut off factor IN | 2.957 | |
| Hose cut off factor MM | 75.100 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.815 | |
| Inside diameter MM | 20.700 | |
| Product height in | 3.740 | |
| Product height mm | 94.996 | |
| Product length in | 5.350 | |
| Product length mm | 135.890 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.810 | |
| Product width mm | 45.974 | |
| Series | 1S | 1S |
