Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.350 | |
| A dimension MM | 85.090 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 2.150 | |
| Backup hex size MM | 55.000 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1S40DK24 | |
| Compatible hose ID IN | 1.500 | |
| Compatible hose ID MM | 38.100 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 2.150 | |
| End size 1 | -40 | -40 |
| End Type 1 | 24 DEG. TUBE PORT LIGHT DUTY | 24 deg. tube port light duty |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.520 | |
| Hose cut off factor MM | 38.608 | |
| Hose size | -24 | -24 |
| Inside diameter IN | 1.260 | |
| Inside diameter MM | 32.004 | |
| Product height in | 2.165 | |
| Product height mm | 54.991 | |
| Product length in | 3.350 | |
| Product length mm | 85.090 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.165 | |
| Product width mm | 54.991 | |
| Series | 1A/Z SERIES | 1A/Z Series |
| Thread sealant | NO | No |
| Thread size 1 | M52X2 | M52x2 |