Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.390 | |
| A dimension MM | 60.600 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1S5BJ3 | |
| Compatible hose ID IN | 0.190 | |
| Compatible hose ID MM | 4.800 | |
| Compatible hoses | 2781 | 2781 |
| Construction Style | CRIMP | Crimp |
| End size 1 | -5 | -5 |
| End Type 1 | BANJO DIN 7642 FORM B, L.D. | Banjo DIN 7642 Form B, L.D. |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 1.700 | |
| Hose cut off factor MM | 43.000 | |
| Hose size | -3 | -3 |
| Inside diameter IN | 0.100 | |
| Inside diameter MM | 2.500 | |
| Product height in | 0.390 | |
| Product height mm | 9.906 | |
| Product length in | 2.390 | |
| Product length mm | 60.706 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.390 | |
| Product width mm | 9.906 | |
| Series | 1S | 1S |
| Tube OD 1 IN | 0.239 | |
| Tube OD 1 MM | 6.000 |