Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.708 | |
| A dimension MM | 68.800 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1S6BJ4 | |
| Compatible hose ID IN | 0.250 | |
| Compatible hose ID MM | 6.400 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 0.020 | |
| End connection hex size MM | 0.508 | |
| End size 1 | -6 | -6 |
| End Type 1 | BANJO DIN 7642 FORM B, L.D. | Banjo DIN 7642 Form B, L.D. |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 1.787 | |
| Hose cut off factor MM | 45.400 | |
| Hose size | -4 | -4 |
| Inside diameter IN | 0.163 | |
| Inside diameter MM | 4.200 | |
| Product height in | 0.480 | |
| Product height mm | 12.192 | |
| Product length in | 2.710 | |
| Product length mm | 68.834 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.480 | |
| Product width mm | 12.192 | |
| Series | 1S | 1S |