Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.169 | |
| A dimension MM | 55.093 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1S6DLB5 | |
| Compatible hose ID IN | 0.310 | |
| Compatible hose ID MM | 7.900 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1.240 | |
| Drop dimension MM | 31.50 | |
| End connection hex size IN | 0.680 | |
| End connection hex size MM | 17.000 | |
| End connection torque | 18-20 LB-FT(24-27 NM) | 18-20 lb-ft(24-27 Nm) |
| End size 1 | -5 | -5 |
| End Type 1 | 24 DEG. DKO SWIVEL LIGHT DUTY | 24 deg. DKO swivel light duty |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.228 | |
| Hose cut off factor MM | 31.191 | |
| Hose size | -5 | -5 |
| Inside diameter IN | 0.208 | |
| Inside diameter MM | 5.283 | |
| Product height in | 1.240 | |
| Product height mm | 31.496 | |
| Product length in | 2.169 | |
| Product length mm | 55.093 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.669 | |
| Product width mm | 16.993 | |
| Seal material | NITRILE (NBR) | Nitrile (NBR) |
| Series | 1A/Z SERIES | 1A/Z Series |
| Thread sealant | NO | No |
| Thread size 1 | M14X1.5 | M14x1.5 |
