Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension MM | 43.000 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1S6MCA6 | |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 9.652 | |
| Compatible hoses | 2781 | 2781 |
| Construction Style | CRIMP | Crimp |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 0.000 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.964 | |
| Inside diameter MM | 24.500 | |
| Product height in | 0.870 | |
| Product height mm | 22.098 | |
| Product length in | 2.870 | |
| Product length mm | 72.898 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.630 | |
| Product width mm | 16.002 | |
| Series | 1S | 1S |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146133151 |