Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.196 | |
| A dimension MM | 55.784 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 1.060 | |
| Backup hex size MM | 27.000 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1S8BB6 | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.060 | |
| End size 1 | -8 | -8 |
| End Type 1 | MALE BSP DIN 3852 FORM B | Male BSP DIN 3852 form B |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 1.200 | |
| Hose cut off factor MM | 30.480 | |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.263 | |
| Inside diameter MM | 6.680 | |
| Product height in | 1.062 | |
| Product height mm | 26.975 | |
| Product length in | 2.196 | |
| Product length mm | 55.778 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.062 | |
| Product width mm | 26.975 | |
| Series | 1A/Z SERIES | 1A/Z Series |
| Thread sealant | NO | No |
| Thread size 1 | G 1/2 | G 1/2 |
