Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.362 | |
| A dimension MM | 85.395 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1SA12FJB12-BRA | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1.803 | |
| Drop dimension MM | 45.8 | |
| End connection hex size IN | 1.250 | |
| End connection hex size MM | 32.000 | |
| End connection torque | 78-89 LB-FT(107-119 NM) | 78-89 lb-ft(107-119 Nm) |
| End size 1 | -12 | -12 |
| End Type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 2.173 | |
| Hose cut off factor MM | 55.194 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.582 | |
| Inside diameter MM | 14.800 | |
| Product height in | 2.382 | |
| Product height mm | 60.500 | |
| Product length in | 3.362 | |
| Product length mm | 85.395 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.250 | |
| Product width mm | 31.750 | |
| Series | 1W | 1W |
| Thread sealant | NO | No |
| Thread size 1 | 1 1/16-12 UN | 1 1/16-12 UN |