Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.215 | |
| A dimension MM | 81.660 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 1.375 | |
| Backup hex size MM | 35.000 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1SA16MP16TZ | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.380 | |
| End connection hex size MM | 35.052 | |
| End size 1 | -16 | -16 |
| End Type 1 | MALE PIPE (NPT) | Male pipe (NPT) |
| Finish plating | ZINC NICKEL | Zinc nickel |
| Hose cut off factor IN | 1.860 | |
| Hose cut off factor MM | 47.244 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.820 | |
| Inside diameter MM | 20.828 | |
| Product height in | 1.380 | |
| Product height mm | 35.052 | |
| Product length in | 3.215 | |
| Product length mm | 81.661 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.378 | |
| Product width mm | 35.001 | |
| Series | 1SA | 1SA |
| Thread size 1 | 1-11 1/2 NPTF | 1-11 1/2 NPTF |