Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.880 | |
| A dimension MM | 98.600 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size MM | 38.000 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1SA16PS16 | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.500 | |
| End connection hex size MM | 38.100 | |
| End size 1 | -16 | -16 |
| End Type 1 | MALE SWIVEL STUD | Male swivel stud |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 2.530 | |
| Hose cut off factor MM | 64.262 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.810 | |
| Inside diameter MM | 20.574 | |
| Product height in | 1.500 | |
| Product height mm | 38.100 | |
| Product length in | 3.880 | |
| Product length mm | 98.552 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.500 | |
| Product width mm | 38.100 | |
| Seal material | NITRILE (NBR) | Nitrile (NBR) |
| Series | 1SA | 1SA |
